--------
Exposing Enclosures
BUILDING AUTOMATION
--------
Exposing Enclosures
BUILDING AUTOMATION
--------
Electrical installation becomes more convenient with FlexLine®.
Save up to 50 % on time.
FlexLine® introduces the next level of speed and flexibility in electrical installation, marking a further ABB milestone of a century of continuous innovation.
With its push-in technology, FlexLine® cuts installation time by half and allows convenient cable entry from the front. The one-size-fits-all approach of its flex terminals sets new standards of flexibility and space-saving.
___ FlexLine®
Simply fits.

--------
Electrical installation becomes more convenient with FlexLine®.
Save up to 50 % on time.
FlexLine® introduces the next level of speed and flexibility in electrical installation, marking a further ABB milestone of a century of continuous innovation.
With its push-in technology, FlexLine® cuts installation time by half and allows convenient cable entry from the front. The one-size-fits-all approach of its flex terminals sets new standards of flexibility and space-saving.


Maximum flexibility across the entire range
Electrical installation has never been faster, easier, and more convenient. Discover the push-in-technology and flex terminals of FlexLine®.
All FlexLine® devices can be flexibly combined with only one type of busbar, as the phase sequence is always the same. This eliminates the need for multiple-phase DIN-Rails.
With the one-size-fits-all approach, the neutral terminals are not required, so the flex terminals accommodate these busbar pins without any mechanical or electrical connection.
Thanks to the adaptable combination of devices on the corresponding phase rail, a higher number and variety of devices fit in one row, saving even more space. The guiding principle here is to "Save space where space is needed."
Explore the full potential of FlexLine®:
Maximum flexibility across the entire range
Electrical installation has never been faster, easier, and more convenient. Discover the push-in-technology and flex terminals of FlexLine®.
All FlexLine® devices can be flexibly combined with only one type of busbar, as the phase sequence is always the same. This eliminates the need for multiple-phase DIN-Rails.
With the one-size-fits-all approach, the neutral terminals are not required, so the flex terminals accommodate these busbar pins without any mechanical or electrical connection.
Thanks to the adaptable combination of devices on the corresponding phase rail, a higher number and variety of devices fit in one row, saving even more space. The guiding principle here is to "Save space where space is needed."
Explore the full potential of FlexLine®:

Speed up installation
Achieve faster installation with FlexLine®. Our innovative approach minimizes the use of tools during installation. Cables, for circuits up to 20 amps, are effortlessly inserted from the front, eliminating the need for traditional screwing. The spring's constant pressure on the cable removes the necessity for post-installation tightening, aligning with the streamlined efficiency required by most wiring regulations.

Stay flexible
When the neutral terminals are not required, the flexible terminals seamlessly accommodate the phase busbar pin without establishing any mechanical or electrical connection. All devices can be efficiently fed in via cable through a dedicated screw terminal, allowing for further distribution via the phase busbar.

Save space
With FlexLine®, many devices fit into a single enclosure, resulting in up to 50% space savings in the consumer unit. The slim design and double-slot terminals contribute to this efficiency. The FlexLine® range not only minimizes space due to its sleek design but also allows devices and the busbar to be supplied without a feed-in module. The screw-terminal design accommodates both rigid and flexible cables, with or without ferrules, ensuring versatility in installation.

Convenient installation
To ensure the smoothest installation process, all load-side terminals have been strategically placed on the top, allowing for convenient horizontal cable entry from the front. Bid farewell to the challenge of pinching your fingers in the small gap between rows when inserting cables.
--------
AK600 & UK600 - Welcome to the family
The perfect duo
Introducing the perfect duo for contemporary surface-mounted and flush-mounted installations – the new AK600 and the well-established UK600. Together, they embody all the advantages highly valued by installers. Beyond providing maximum flexibility, both models share identical accessories, significantly simplifying inventory management. Whether it's surface-mounted or flush-mounted applications, our extensive product portfolio caters to all professional electrical installation needs.
- Maximum wiring space
- Up to 5 rows available
- Common accessories
- Circuit and media distributor
- Wifi doors with plastic insert
Experience up to 200% extended connection space on the UK600 and up to 130% additional wiring space on the AK600, ensuring unparalleled versatility for your installations.

AK600 - Surface mounting
Welcome to the family! Responding to numerous customer requests, we're proud to introduce the AK600 surface-mounted consumer unit — a convincing fulfillment of the desire for a variant of the UK600 for surface mounting. Key features include:
- Connection space increased by up to 130%
- Availability of up to 5 rows
- Surface-mounted distributor in a classic design
- Shared accessories with the UK600
- WiFi doors with a plastic insert

AK600 - Surface mounting
Welcome to the family! Responding to numerous customer requests, we're proud to introduce the AK600 surface-mounted consumer unit — a convincing fulfillment of the desire for a variant of the UK600 for surface mounting. Key features include:
- Connection space increased by up to 130%
- Availability of up to 5 rows
- Surface-mounted distributor in a classic design
- Shared accessories with the UK600
- WiFi doors with a plastic insert

UK600 - Flush mounting
The UK600 flush-mounted consumer unit has experienced remarkable success since its market introduction. With its unparalleled flexibility and easy installation, it has become a benchmark in electrical installation. Key features include:
- Connection space increased by up to 200%
- Availability of up to 5 rows
- Flat trim frame for a sleek appearance
- Project phase packaging
- Shared accessories with the AK600
- WiFi doors with plastic insert

UK600 - Flush mounting
The UK600 flush-mounted consumer unit has experienced remarkable success since its market introduction. With its unparalleled flexibility and easy installation, it has become a benchmark in electrical installation. Key features include:
- Connection space increased by up to 200%
- Availability of up to 5 rows
- Flat trim frame for a sleek appearance
- Project phase packaging
- Shared accessories with the AK600
- WiFi doors with plastic insert

Assembled and pre-wired
For even faster installation, the perfect AK600/UK600 duo is now also available as a complete unit. These are equipped and pre-wired with devices in various designs.

Assembled and pre-wired
For even faster installation, the perfect AK600/UK600 duo is now also available as a complete unit. These are equipped and pre-wired with devices in various designs.
--------
From the outset, envisioning the future.
Ideas are crucial in today's domestic installations - ComfortLine is the solution! The range of small distribution boards, meter cabinets, and wall-mounted cabinets provides intelligent solutions with numerous advantages: 50% larger flange openings for easier installation and wiring, innovative latching technology, and the highest number of cable entries on the market. This electrical installation isn't just for us; it sets the standard for how it should be done.
---- ComfortPlanner
Individual meter locations can be configured in record time with ComfortPlanner, allowing you to set up to 100-meter locations simultaneously. This functionality is independent of the workplace since the browser-based tool is accessible anywhere, whether on a smartphone, tablet, or PC. Our innovative software serves as the ideal complement to our ComfortLine A meter cabinets.

---- ComfortLine Compact CA
The ComfortLine series has created new opportunities for electricians to enhance efficiency and save time. The addition of new small distribution boxes designed for flush-mounted and cavity wall installations completes the product series, offering highly efficient and sustainable solutions.
- Discreet frame
- Low installation depth
- Simple fixing in cavity wall or masonry
- Slider for quick cable entry

---- ComfortLine A
The ComfortLine A meter cabinets meet the central requirements of modern energy distribution systems. 50 % larger flange openings, easy-to-engage installation panels, integrated data channels for a future-proof intelligent measuring system (iMSys), secure 3-point door locking and the high IP44 protection rating are important features of the new products.
- 50 % time saving when wiring the intelligent measuring system (iMSys)
- Main line branch terminals integrated in the meter mounting plate
- One patch panel for E-DAT and Keystone modules
- 50 % larger flanges

---- ComfortLine B
In electrical installation, efficiency, flexibility and high-quality requirements are closely interlinked. The ComfortLine B wall cabinets combine these features in an exemplary manner. Smart detailed solutions and further developments make the electrical installation more flexible, more convenient and extremely user-friendly.
- QMS latching technology for distribution and media panels
- Perpendicular mounting due to depth level compensation
- Side knockouts for cabinet baying
- Two fixing depths for interior installation system

--------
Measuring and transformer systems suitable for every grid operator.
Transformer systems play a crucial role in ensuring a reliable and safe power supply for operating currents above 63 A in intermittent operation or 44 A in continuous operation. Since direct measurements are not allowed in these cases, transducer measurements become essential. Our measuring and transducer products are available as complete panels or cabinets. The complete panels are specifically designed for use in ComfortLine wall-mounted cabinets and TwinLine wall-mounted and floor-standing cabinets. Additionally, the portfolio includes the necessary specifications for the respective network operator, ensuring compliance with planning requirements.

---- VMS - Modular system housing
With its modular and scalable design, VMS not only allows you to build systems that are perfectly tailored to specific applications, but also to expand your system if your requirements change in the future.
- Modular system housing with innovative connection technology
- Basic housing in 5 sizes
- Wide range of functional housings, tested and inspected in accordance with DIN EN 61439 (VDE 0660-600) up to 1100 A
- Protection class IP65 according to EN/IEC 60529
- Extensive range of accessories such as preconfigured busbars for hotels, factories or other commercial/industrial buildings
---- TriLine C
TriLine empty enclosures for expansion with CombiLine N modules or mounting plates have proven themselves over many years and are used everywhere, where maximum stability combined with flexibility is required.
- Highly flexible scaffolding construction
- Efficient expansion with CombiLine modules or mounting plate
- Fast and reliable planning
- Cabinet depths: 425 mm and 625 mm
- Heights: 12 and 14 detent units / Widths: 1 to 5-field wide